10/100BaseT(X) or 10/100/1000BaseT(X), auto negotiation
MTBF
MTBF
According to Standard
Telcordia (Bellcore), GB
Operating time (hours), min.
240,000 h
Management features
Device configuration
Webbrowser (HTTP/HTTPS), SNMP v1/v2c/v3, Telnet console, Local serial console port (RS-232 via RJ-45 port), Windows tool
Monitoring function
SNMP v1/v2c/v3, Link Layer Discovery Protocol (LLDP), Port mirroring, Port statistics, Port monitoring, Syslog, RMON (Remote monitoring), Event based warning via E-Mail, Event based warning via relay, Event based warning via SNMP trap
Network redundancy
Spanning Tree Protocol (STP), Rapid Spanning Tree Protocol (RSTP), Turbo-Ring (recovery time <20/50 ms at Fast/Gigabit Ethernet interface), Turbo-Chain (recovery time <20/50 ms at Fast/Gigabit Ethernet interface), Link Aggregation Control Protocol (LACP)
Network traffic filter
Quality of Service (QoS), Tag based VLAN, Port based VLAN, IGMP v1/v2, GMRP, Traffic Rate Limiting
VLAN segmentation, Enable/disable ports, Access control (port based via IEEE 802.1X), Access control list (MAC-based), Loop protection, TACACS+ and IEEE 802.1X User Authentication
Time synchronization management
SNTP client, NTP client, PTPv1
Industrial protocol support
PROFINET device acc. to conformance class B, EtherNet/IP, Modbus/TCP slave
Power supply
Connection type
2 removable 6-pin terminal blocks
Current consumption
Voltage
24 V
Current
0.61 A
Overload current protection
Existing
Reverse polarity protection
Available
Voltage supply
24 V DC, 2 redundant inputs
Voltage supply range
Voltage type
DC
Voltage, min.
12 V
Voltage, max.
45 V
Switch characteristics
Bandwidth backplane
7.2 Gbit/s
IGMP-Groups
256
MAC table size
8 K
Max. number of available VLANs
64
Packet buffer size
2 Mbit
Priority queues
4
VLAN-ID max
4,094
VLAN-ID min
1
Technical data
Housing main material
metal
Protection degree
IP30
Speed
Fast/Gigabit Ethernet
Switch
managed
Type of mounting
DIN rail, Panel (with optional mounting kit)
Technology
Data switching
Store and Forward
Flow control
IEEE 802.3x flow control, Back pressure flow control
IEEE 802.3 for 10BaseT, IEEE 802.3u for 100BaseT(X) and 100BaseFX, IEEE 802.3ab for 1000BaseT(X), IEEE 802.3z for 1000BaseX, IEEE 802.3x for flow control, IEEE 802.1D-2004 for the Spanning Tree protocol, IEEE 802.1w for Rapid STP, IEEE 802.1Q for VLAN tagging, IEEE 802.1p for Class of Service, IEEE 802.1X for authentication, IEEE 802.3ad for port trunk with LACP
Webbrowser (HTTP/HTTPS), SNMP v1/v2c/v3, Telnet console, Local serial console port (RS-232 via RJ-45 port), Windows tool
Monitoring function
SNMP v1/v2c/v3, Link Layer Discovery Protocol (LLDP), Port mirroring, Port statistics, Port monitoring, Syslog, RMON (Remote monitoring), Event based warning via E-Mail, Event based warning via relay, Event based warning via SNMP trap
Network redundancy
Spanning Tree Protocol (STP), Rapid Spanning Tree Protocol (RSTP), Turbo-Ring (recovery time <20/50 ms at Fast/Gigabit Ethernet interface), Turbo-Chain (recovery time <20/50 ms at Fast/Gigabit Ethernet interface), Link Aggregation Control Protocol (LACP)
Network traffic filter
Quality of Service (QoS), Tag based VLAN, Port based VLAN, IGMP v1/v2, GMRP, Traffic Rate Limiting
VLAN segmentation, Enable/disable ports, Access control (port based via IEEE 802.1X), Access control list (MAC-based), Loop protection, TACACS+ and IEEE 802.1X User Authentication
Time synchronization management
SNTP client, NTP client, PTPv1
Industrial protocol support
PROFINET device acc. to conformance class B, EtherNet/IP, Modbus/TCP slave
IEEE 802.3 for 10BaseT, IEEE 802.3u for 100BaseT(X) and 100BaseFX, IEEE 802.3ab for 1000BaseT(X), IEEE 802.3z for 1000BaseX, IEEE 802.3x for flow control, IEEE 802.1D-2004 for the Spanning Tree protocol, IEEE 802.1w for Rapid STP, IEEE 802.1Q for VLAN tagging, IEEE 802.1p for Class of Service, IEEE 802.1X for authentication, IEEE 802.3ad for port trunk with LACP
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.